Designed as a drop-in replacement for linear LM78XX and LM79XX regulators, CUI's family of dc regulators utilize switching technology, creating a highly compact, highly efficient alternative solution. Unlike linear regulators, these dc switching regulators do not require a heat sink, making them ideal for applications where board space is at a premium and energy efficiency is a concern. CUI's dc switching regulator family is available with output currents of 0.3 A, 1 A, 1.5 A, and 2 A.
Request
Sample
Datasheet
Series
500 mA Output Current, 6~28 Vdc Input, 3 Pin SIP, Non-Isolated, Dc-Dc Converter
View Now1 A Output Current, 7~28 Vdc Input, 3 Pin SIP, Non-Isolated, Dc-Dc Converter
View Now